Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Access Casters
Albion
Casters
40 - Spring-Loaded Kingpin (to 500 lb/ea)
Access Casters
Albion
Casters
40 - Spring-Loaded Kingpin (to 500 lb/ea)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
40NP05228S
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Series
SER
Fastening Type
MO
Fastening Size
SIZE
Wheel Type
TT
Wheel Diameter
D [INCH]
Tread Width
W [INCH]
Wheel Face
WFACE
Wheel Color
WFIN
Temperature Range
TEMPR
Hardness
HARD
Bearing Type
WB
Capacity
CAP [lbs]
Mount Height
H [INCH]
Swivel Lead
SL [INCH]
Swivel Radius
R [INCH]
1
40NP05228S
40 Series
Top Plate Swivel
4-1/2" x 4"
NP - Neoprene Round (Aluminum Core)
5.00
2
Radius Tread
Blue Tread on Aluminum Core
-22°F to +220°F
60-70 Shore A
Precision Ball
500
8
1 3/4
4 1/4
Visa komprimerad display (1 konfigurerbar produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Access Casters
- 40 - Spring-Loaded Kingpin (to 500 lb/ea)
Sista förändringen
05.09.2024 07:20:41
Enhet
Nyckelord
Access
Casters
Klassificeringar
CNS
CNSERPBASE Object Properties